HIMACS Sheets – Strato collection
HIMACS Sheets – Strato collection
HIMACS Sheets – Strato collection
HIMACS Sheets – Strato collection
HIMACS Sheets – Strato collection
HIMACS Sheets – Strato collection
HIMACS Sheets – Strato collection
HIMACS Sheets – Strato collection
HIMACS Sheets – Strato collection
    HIMACS

    HIMACS Sheets – Strato collection

    The Strato Collection enhances the HIMACS colour range with brand new design possibilities: the marked linear patterns create geometry through its soft structure and subtle look. The skilful use of the colour striations, vertically or horizontally, allow for great variation in each and every project. Colours : Strato Cloud (Z001), Strato Wind (Z003), Strato Slate (Z005) Thickness : 12 mm. HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials. LX Hausys’ HIMACS uses a simple heating process to give three-dimensional thermoplastic forming capabilities, allows visually seamless designs, offers a virtually limitless range of colours and – for some shades - exhibits a special translucency when exposed to light. Although HIMACS is almost as robust as stone, it can be worked in a similar way as wood: it can be sawn, routed, drilled or sanded. Visit himacs.eu for more information.
    Specifikime teknike
    • Referencë unikeHI-STR-01
    • Familja e produktevePanels
    • Grupi i produkteveSolid surface
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-07-09
    • Numri i botimit1
    • Gjatësia (mm)3680
    • Gjerësia (mm)760
    • Thellësia (mm)12
    Të ngjashme
    • Materiali kryesorSolid surface
    • Materiali dytësorNatural Acrylic Stone
    • Projektuar nëKorea e jugut
    • Prodhuar nëKorea e jugut
    • Weight Net (kg)56.12
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Materiale fletësh
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCPanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodePr_40_30_30_18
    • Uniclass 2015 PërshkrimCounter tops
    • CSI MasterFormat 2014 Code12 36 00
    • CSI MasterFormat 2014 TitleCountertops

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Greqi
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    Serbi
    Sllovaki
    Spanjë
    Suedi
    Ukrainë
    Zvicër