HIMOINSA | HRFW Diesel Generators  | 60 KVA - 126 KVA | Rental Range | Soundproofed

HIMOINSA | HRFW Diesel Generators | 60 KVA - 126 KVA | Rental Range | Soundproofed

Generator sets for short and medium term applications, which features robustness and reliability form 24/7 operations, easy to use, low operating costs and environmental friendly.Mobile power equipment with Stage V Compliant engines, designed and manufactured to meet all the requirements of the rental sector. Efficient and sustainable energy with minimum emissions and maximum performance, easy to handle and transport, guaranteeing the most profitable investment.
Specifikim
  • Genset Models 60KVA - 126KVA : HRFW-60 T5,HRFW-65 T6,HRFW-75 T5,HRFW-85 T6,HRFW-100 T5,HRFW-100 T6, HFW-100 M6,HFW-100 T5,HFW-100 T6,HFW-105 M5,HFW-120 M6,HFW-125 T5,HFW-50 T5,HFW-60 M5,HFW-60 M6,HFW-60 T6,HFW-65 T6,HFW-75 T5,HFW-80 M5,HFW-85 T5,HFW-85 T6,HFW-90 M5
Specifikime teknike
  • Referencë unikeHRFW-SoundProofed-D10R
  • Familja e produkteveSTANDARD SOUNDPROOFED
  • Grupi i produkteveRENTAL RANGE
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-12-12
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektrike - Të tjera
  • IFC classificationGjenerator elektrik
  • Kodi ETIMEC002823
  • Emri ETIMPower generator
  • Emrin UNSPSCDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 PërshkrimGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems