HIMOINSA | HSY Diesel Generators  | 7,2 KVA - 21 KVA | Stationary Range | Open Skid

HIMOINSA | HSY Diesel Generators | 7,2 KVA - 21 KVA | Stationary Range | Open Skid

Generator sets for fixed installations that stand out for their reliability and fast response to guarantee continuous power supply in the event of power outage. High performance YANMAR engine designed exclusively for the HSY series | Stationary Range.HSY generators stand out for their ease of installation and handling, 100% suited to stationary applications.
Specifikim
  • Genset Models 7,2KVA - 21KVA : HSY-10 M5,HSY-10 M6,HSY-10 T6, HSY-20 M5,HSY-20 T5,HSY-20 T6
Specifikime teknike
  • Referencë unikeHSY-OpenSkid-K1
  • Familja e produkteveOPEN SKID
  • Grupi i produkteveSTATIONARY RANGE
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-04-29
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektrike - Të tjera
  • IFC classificationGjenerator elektrik
  • Kodi ETIMEC002823
  • Emri ETIMPower generator
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 PërshkrimGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets