HIMOINSA | HTW Diesel Generators  | 670 KVA - 1361 KVA | Industrial Range | Soundproofed

HIMOINSA | HTW Diesel Generators | 670 KVA - 1361 KVA | Industrial Range | Soundproofed

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors, as well as for critical supply facilities such as hospitals and large data centers.BEST-IN-CLASS canopies manufactured with top quality sheet metal and the latest technology in priming, anti-corrosion and anti-rust systems. Available in 20 and 40 feet ISO container version depending on the power supplied and the requirements and conditions of the installation site.
Specifikim
  • Genset Models 670KVA - 1361KVA : HTW-870 T6,HTW-920 T5, HTW-1025 T6,HTW-1030 T5
Specifikime teknike
  • Referencë unikeHTW-SoundProofed-20FHC
  • Familja e produkteveCONTAINER
  • Grupi i produkteveINDUSTRIAL RANGE
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-12-12
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektrike - Të tjera
  • IFC classificationGjenerator elektrik
  • Kodi ETIMEC002823
  • Emri ETIMPower generator
  • Emrin UNSPSCDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 PërshkrimGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems