HIMOINSA | HYW Diesel Generators | 7,5 KVA - 21 KVA | Industrial Range | Open Skid | YANMAR - Engine

HIMOINSA | HYW Diesel Generators | 7,5 KVA - 21 KVA | Industrial Range | Open Skid | YANMAR - Engine

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors.
Specifikim
  • Genset Models 7,5KVA - 21KVA : HYW-8 T5,HYW-9 M5,HYW-9 M5 S5, HYW-17 T5,HYW-20 M5,HYW-20 M6
Specifikime teknike
  • Referencë unikeHYW-OpenSkid-K1
  • Familja e produkteveOPEN SKID
  • Grupi i produkteveINDUSTRIAL RANGE
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-04-29
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektrike - Të tjera
  • IFC classificationGjenerator elektrik
  • Kodi ETIMEC002823
  • Emri ETIMPower generator
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 PërshkrimGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets