One-way, 30 + 5 cm thick, hollow clay block slab. U30

One-way, 30 + 5 cm thick, hollow clay block slab. U30

One-way, 30 + 5 cm thick, hollow clay block slab, with concrete joists and 70 cm distance between centres.
Specifikim
  • Usual dimensions of a hollow clay block (length x width x height cm): • 60 x 25 x 20 • 60 x 25 x 25 • 60 x 25 x 30 • 70 x 25 x 20 • 70 x 25 x 25 • 70 x 25 x 30 ONE-WAY HOLLOW CLAY BLOCK SLAB U30 PROPERTIES: Structural resistance: it depends on the resistant elements (steel and concrete). Fire resistance (Anejo C, DB SI del CTE y Clasificación R.D. 842/2013): • Fire resistance = EI 90(1) • Fire classification = A1 Thermal properties (Catálogo de Elementos Constructivos del CTE - 3.18.1 Forjados unidireccionales -): • ρ (kg/m3) = 1030(2) • R (m2·K/W) = 0,35(3) • Cp (J/Kg·K) = 1000 • μ = 10 Acoustic properties (Catálogo de Elementos Constructivos del CTE - 3.18.1 Forjados unidireccionales -): • m (kg/m2) = 360(2) • RA (dBA) = 55(4) • RAtr (dBA) = 50(4) • Ln,w (dB) = 75(4) (1) EI 120 with plaster on the underside. (2) m and ρ correspond to the section without the beams. (3) R value include the screed and the concrete joists. (4) RA, RAtr and Ln,w values correspond to slabs without plaster on the underside. With plaster, RA and RAtr values ircrease 2 dBA, and Ln,w value decreases 2 dB. The clay materials characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Specifikime teknike
  • Referencë unikeCOMP_H_U30
  • Familja e produkteveComponentes
  • Grupi i produkteveComponentes
  • LlojiMaterial për ndërtim
  • Data e botimit2018-11-12
  • Numri i botimit1
  • Thellësia (mm)35
Të ngjashme
  • Materiali kryesorQeramike
  • Materiali dytësorBeton
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectNdërtim - Kuvertën, Pllaka & Terren
  • IFC classificationPllakë
  • Emrin UNSPSCStructural components and basic shapes
  • UNSPSC code3010
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 PërshkrimFloors
  • CSI MasterFormat 2014 Code03 30 00
  • CSI MasterFormat 2014 TitleCast-in-Place Concrete
  • OmniClass Number23-13 35 23
  • OmniClass TitleStructural Floors and Flat Roofs
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction