24 cm thick, hollow clay block masonry. BC24

24 cm thick, hollow clay block masonry. BC24

Masonry consisting of 24 cm thick hollow clay block, with tongue-and-groove joints of M-5 cement mortar, and thermal resistance value guaranteed for all Hispalyt manufacturers.
Specifikim
  • Usual dimensions of a BC24 piece (length x width x height cm):

    • 30 x 24 x 19

    BC224 MASONRY PROPERTIES:

    Structural resistance (DB SE-F, CTE):

    • fb (N/mm2) = 10
    • fk (N/mm2) = 3
    • fxk1 (N/mm2) = 0,3
    • fxk2 (N/mm2) = 0,4

    Fire resistance (Anejo F, DB SI, CTE and Clasificación R.D. 842/2013):

    • With cement rendering on the exposed to fire side = EI 240
    • With cement rendering on both sides = REI 180
    • With plaster on the exposed to fire side = EI 240
    • With plaster on both sides = REI 240
    • Fire classification = A1

    Thermal properties (Catálogo de Elementos Constructivos del CTE - 3.17.1 Fábrica de ladrillo cerámico -):

    • ρ (kg/m3) = 1090
    • R (m2·K/W) = 0,57*
    • Cp (J/Kg·K) = 1000
    • μ = 10

    Acoustic properties (Catálogo de Elementos Constructivos del CTE - 4.4.1.1 Elementos base de una hoja -):

    • RA (dBA) = 50 (guaranteed), 51 (habitual)
    • m (kg/m2) = 228 (guaranteed), 245 (habitual)

    * Thermal resistance value guaranteed for all Hispalyt manufacturers.

    The clay blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.

Specifikime teknike
  • Referencë unikeCOMP_V_BC24
  • Familja e produkteveComponentes
  • Grupi i produkteveComponentes
  • LlojiMaterial për ndërtim
  • Data e botimit2018-11-12
  • Numri i botimit1
  • Thellësia (mm)240
Të ngjashme
  • Materiali kryesorQeramike
  • Materiali dytësorMortar
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Tulla & Blloqe
  • Uniclass 2015 CodePr_20_93_52_14
  • Uniclass 2015 PërshkrimClay blocks
  • CSI MasterFormat 2014 Code04 21 00
  • CSI MasterFormat 2014 TitleClay Unit Masonry
  • OmniClass Number23-13 21 00
  • OmniClass TitleBlocks and Bricks
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls