FC25-B2 Single skin clay block façade with ventilated air cavity and external thermal insulation. RD+CV+AT+RC+BC19+ENL

FC25-B2 Single skin clay block façade with ventilated air cavity and external thermal insulation. RD+CV+AT+RC+BC19+ENL

Single skin clay block façade, consisting of: one skin of 19 cm thick block, protected by cladding, with external thermal insulation and external ventilated air cavity, protected by cladding.
Specifikim
  • The clay blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Specifikime teknike
  • Referencë unikeSIST_FC25-B2
  • Familja e produkteveFacades
  • Grupi i produkteveFC25
  • LlojiObjekti i Kërkesës
  • Data e botimit2018-07-31
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorQeramike
  • Materiali dytësorGypsum
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e jashtme
  • IFC classificationMur
  • Emrin UNSPSCCeramic blocks
  • UNSPSC code30131504
  • Uniclass 2015 CodeSs_25_13_50
  • Uniclass 2015 PërshkrimMasonry wall systems
  • CSI MasterFormat 2014 Code04 27 23
  • CSI MasterFormat 2014 TitleCavity Wall Unit Masonry
  • OmniClass Number23-13 00 00
  • OmniClass TitleStructural and Exterior Enclosure Products
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls