ME02-P-bgf Double skin clay brick party wall, with thermal insulation. LP11,5+AT+LHGF7+ENL

ME02-P-bgf Double skin clay brick party wall, with thermal insulation. LP11,5+AT+LHGF7+ENL

Double skin party wall consisting of: half brick thick, perforated brick outer skin, and 7 cm thick, large format, hollow brick inner skin, with acoustic and/or thermal insulation inside the cavity.
Specifikim
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Specifikime teknike
  • Referencë unikeSIST_ME02-P-bgf
  • Familja e produkteveParty Walls
  • Grupi i produkteveME02
  • LlojiObjekti i Kërkesës
  • Data e botimit2018-09-04
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorQeramike
  • Materiali dytësorGypsum
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e brendshme
  • IFC classificationMur
  • Emrin UNSPSCCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodeSs_25_13_50
  • Uniclass 2015 PërshkrimMasonry wall systems
  • CSI MasterFormat 2014 Code04 21 00
  • CSI MasterFormat 2014 TitleClay Unit Masonry
  • OmniClass Number23-15 11 11 15
  • OmniClass TitleMasonry Fixed Partitions
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions