FC02-P-b Double skin clay facing brick façade. LPcv24+RC+AT+LH7+ENL

FC02-P-b Double skin clay facing brick façade. LPcv24+RC+AT+LH7+ENL

Double skin clay brick façade, consisting of: one brick thick self-supporting external skin of perforated facing brick, with internal thermal insulation, without air cavity, and internal skin of double hollow brick.
Specifikim
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Specifikime teknike
  • Referencë unikeSIST_FC02-P-b
  • Familja e produkteveFacades
  • Grupi i produkteveFC02
  • LlojiObjekti i Kërkesës
  • Data e botimit2018-07-31
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorQeramike
  • Materiali dytësorGypsum
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e jashtme
  • IFC classificationMur
  • Emrin UNSPSCCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodeSs_25_13_50
  • Uniclass 2015 PërshkrimMasonry wall systems
  • CSI MasterFormat 2014 Code04 21 00
  • CSI MasterFormat 2014 TitleClay Unit Masonry
  • OmniClass Number23-13 00 00
  • OmniClass TitleStructural and Exterior Enclosure Products
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls