FC24-H-bgf Double skin non facing clay brick façade with ventilated air cavity. RC+LH11,5+CV+AT+LHGF7+ENL

FC24-H-bgf Double skin non facing clay brick façade with ventilated air cavity. RC+LH11,5+CV+AT+LHGF7+ENL

Double skin clay brick façade, consisting of: half brick thick external skin of hollow brick, protected by a layer of render, with ventilated air cavity, internal thermal insulation, and internal skin of large format double hollow brick.
Specifikim
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Specifikime teknike
  • Referencë unikeSIST_FC24-H-bgf
  • Familja e produkteveFacades
  • Grupi i produkteveFC24
  • LlojiObjekti i Kërkesës
  • Data e botimit2018-07-31
  • Numri i botimit2
Të ngjashme
  • Materiali kryesorQeramike
  • Materiali dytësorGypsum
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e jashtme
  • IFC classificationMur
  • Emrin UNSPSCCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodeSs_25_13_50
  • Uniclass 2015 PërshkrimMasonry wall systems
  • CSI MasterFormat 2014 Code04 27 23
  • CSI MasterFormat 2014 TitleCavity Wall Unit Masonry
  • OmniClass Number23-13 00 00
  • OmniClass TitleStructural and Exterior Enclosure Products
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls