QB08-R-EC-b Vented flat roof with cap sheet. I+MA+TC+C+AT+R25.EC+RF

QB08-R-EC-b Vented flat roof with cap sheet. I+MA+TC+C+AT+R25.EC+RF

Vented conventional flat roof with cap sheet waterproofing membrane, on a clay roofing pannel, over vented air cavity with thermal insulation, and horizontal structural support consisting of two-way, 25 + 5 cm thick, hollow clay block slab.
Specifikim
  • The clay boards and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Specifikime teknike
  • Referencë unikeSIST_QB08-R-EC-b
  • Familja e produkteveRoofing
  • Grupi i produkteveQB08
  • LlojiObjekti i Kërkesës
  • Data e botimit2018-07-31
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorQeramike
  • Materiali dytësorInsulation
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectNdërtim - Çatitë
  • IFC classificationKulmet
  • Emrin UNSPSCRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 PërshkrimRoofs
  • CSI MasterFormat 2014 Code07 58 00
  • CSI MasterFormat 2014 TitleRoll Roofing
  • OmniClass Number23-13 39 23
  • OmniClass TitleFlat Roofing
  • CSI UniFormat II CodeB1020
  • CSI UniFormat II TitleRoof Construction