Holby Facility-Grade Temperature Regulation Valve

Holby Facility-Grade Temperature Regulation Valve

The HOLBY TEMPERING VALVE is a temperature regulating valve, designed to be used as a master, zone, fixture or individual appliance regulator to control the predetermined temperature of hot water. Water delivered from hot water generating equipment such as boilers, heat exchangers, submerged coils, or any other source is frequently too hot or scalding. This condition can be corrected by the installation of a HOLBY TEMPERING VALVE. 

The HOLBY TEMPERING VALVE is also used in regulating temperatures of engines, heating systems, compressors, cooling towers, processing machinery and many other applications. The HOLBY TEMPERING VALVE IS NOT AN ANTISCALD VALVE.

Specifikim
  • The HOLBY TEMPERING VALVE is rugged, constructed entirely of bronze and copper and hydrostatically tested to a pressure of 300 psig. It has the following features: 

    1. A long mixing chamber with vanes at an angle to the longitudinal axis of the valve which provides thorough mixing of the hot and cold water. 

    2. The thermostatic element is placed inside the body of the valve where the hot and cold water mix. It is immediately sensitive to any change in water temperature and makes proper corrections by opening or closing the hot and cold water inlets in the valve. 

    3. A long thermostatic element provides fifteen to twenty times the number of corrugations found in the usual short thermostat. Thus, the total expansion is divided over these numerous corrugations, so that the flexing of each is reduced to mere thousandths of an inch resulting in long life of the instrument. 

    4. The action of the thermostatic element moves a piston over the hot and cold water openings, opening the cold as it reduces the opening of the hot, thus uniformly blending the hot and cold water, producing an even temperature of the delivered water without any change in volume. This action eliminates the building up of temperature in circulating systems at times when little or no hot water is being used. 

    5. Large hot and cold water passages result in very low pressure drop through the valve. 

    6. Complies with ASSE Standard #1017-2009.

    HTV050

    HTV075

    HTV100

    HTV125

    HTV150

    HTV200

    HTV250

    HTV300

    HTV400

Specifikime teknike
  • Referencë unikeholby-facility-grade-temperature-regulation-valve
  • Familja e produkteveValves
  • Grupi i produkteveTempering Mixing Valves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-01-30
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorBronze
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Kodi ETIMEG015610
  • Emri ETIMValves/taps/controls
  • Uniclass 2015 CodePr_65_54_95_87
  • Uniclass 2015 PërshkrimTempering valves
  • OmniClass Number23-27 31 29 15
  • OmniClass TitleThermostatically Controlled Mixing Valves

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit