ECOPact® Agilia® Horizontal - H30/H35
ECOPact® Agilia® Horizontal - H30/H35
ECOPact® Agilia® Horizontal - H30/H35
    Holcim

    ECOPact® Agilia® Horizontal - H30/H35

    ECOPact® Agilia® Horizontal is specially formulated to enable quick fabrication of slabs and floors, our Horizontal product offering reduces required manpower thanks to its quick pouring times. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Specifikim
    • ECOPact® Agilia® Horizontal (HA-30/AC/12/XC3 - HA-35/AC/12/XC3)

      Self-compacting concrete for horizontal elements elaborated in a central with 2h maintenance of rheological properties with a compressive strength of 30 and 35 N/mm2, a maximum aggregate size of 12mm for exposure classes of type XC3, fluidity of 600 to 700 mm, according to current regulations.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Specifikime teknike
    • Referencë unikeEcopact_agilia_horizontal_H30_H35
    • Familja e produkteveECOPact Agilia
    • Grupi i produkteveConcrete
    • LlojiMaterial për ndërtim
    • Data e botimit2022-02-23
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBeton
    • Materiali dytësorBeton
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Beton
    • IFC classificationMaterial
    • Kodi ETIMEG013000
    • Emri ETIMBuilding materials
    • Emrin UNSPSCConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_20_31_16_76
    • Uniclass 2015 PërshkrimSelf-compacting concretes
    • CSI MasterFormat 2014 Code03 00 00
    • CSI MasterFormat 2014 TitleConcrete
    • OmniClass Number23-13 15 11
    • OmniClass TitleConcretes

    Rajoni i disponueshëm

    Europe
    Spanjë