TectorSpex 742 Slurry
TectorSpex 742 Slurry
    Holcim

    TectorSpex 742 Slurry

    TectorSpex 742 Slurry is a single component, semi-rigid fibre cement membrane formulated with sulphur resistant cement, selected aggregates and polymeric resins that provide excellent elasticity, adhesion and waterproofing capacity. Especially suitable for surface protection and waterproofing of concrete, rendering and fibre cement screeds, ceramic coatings, masonry surfaces, etc. Compatible with drinking water in compliance with RD 3/2023.
    Specifikim
    • Waterproofing mortar.
    Specifikime teknike
    • Referencë unikeTector_Spex_742_Slurry
    • Familja e produkteveWaterproofing
    • Grupi i produkteveMortar
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMortar
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
    • IFC classificationMur
    • CSI MasterFormat 2014 Code09 97 26
    • CSI MasterFormat 2014 TitleCementitious Coatings
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Rajoni i disponueshëm

    Europe