TectorSpex 747 Slurry Flex
TectorSpex 747 Slurry Flex
    Holcim

    TectorSpex 747 Slurry Flex

    TectorSpex 747 Slurry Flex is a single component, flexible fibre cement membrane formulated with sulphur resistant cement, selected aggregates and polymeric resins that provide excellent elasticity, adhesion and waterproofing capacity. Especially suitable for surface protection and waterproofing of concrete, rendering and fibre cement screeds, ceramic coatings, PYL, etc. Compatible with drinking water in compliance with RD 3/2023.
    Specifikim
    • Waterproofing mortar.
    Specifikime teknike
    • Referencë unikeTector_Spex_747_Slurry_Flex
    • Familja e produkteveWaterproofing
    • Grupi i produkteveMortar
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMortar
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
    • IFC classificationMur
    • CSI MasterFormat 2014 Code09 97 26
    • CSI MasterFormat 2014 TitleCementitious Coatings
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Rajoni i disponueshëm

    Europe