440 SoundBarrier
440 SoundBarrier
    Homasote

    440 SoundBarrier

    440 SoundBarrier® controls sound in floors, walls and ceilings.

    Independently lab tested and time-proven in millions of square feet of residential and commercial structures, 440 SoundBarrier® is a special-density, structural board made from 100 percent environmental Homasote® cellulose fiber, a homogeneous composition manufactured with uniformly distributed protection against termites, rot and fungi and resistance to moisture. It also insulates, with twice the R-value of wood. Made with FSC® certified material.

    Carpenters and do-it-yourselfers can easily install 440 SoundBarrier® in room partitions and peripheral walls, ceilings and floors, in:
    • single or multi-family housing
    • high and low-rise apartments and condominiums
    • motels
    • schools
    • professional buildings
    • assisted living facilities


    440 SoundBarrier's Advantages
    • FSC® Certified
    • Lightweight
    • Easy to handle, cut and shape
    • Widely available in convenient sizes
    • Ready to apply directly to framing
    • Provides excellent noise attenuation when installed as recommended
    • Provides excellent, moisture-resistant thermal insulation


    ThicknessAvailable SizesWeight1/2"4' x 4', 4' x 8', 4' x 10'1.2 lb/sq. ft.5/8" 4' x 8' 1.5 lb/sq. ft. 3/4" 4' x 8' 1.8 lb/sq. ft.
    Typical Physical Properties
    Density: 26-28 lb./ft.3Tensile, parallel to surface (min.): 450-700 psiTransverse M.O.R. (min.): 750-1000 psiHardness, Janka Ball (min.): 230 lbs.Water absorption by volume (max.):
    2 hrs. immersion 7%Expansion from 50%-90%
    relative humidity (max.): 0.25%R-value:
    1/2"
    5/8"
    3/4"
    1.2
    1.33
    1.4Noise Reduction Coefficient: 0.20Flame Spread: Class III (or C)

    Floor/Ceiling Assemblies (UL L-500 Series) in which Homasote is Listed
    UL FIRE RESISTANCE RATING DESIGN NUMBERSL501 L502 L503 L504 L505L506 L507 L508 L509 L510L511 L512 513 L514 L515L516 L517 L518 L519 L520L521 L522 L523 L524 L525L526 L527 L528 L529 L532L533 L534 L535 L536 L537L538 L539 L540 L541 L542L543 L544 L545 L546 L547L548 L549 L550 L551 L552L553 L555 L556 L559 L562
    Codes/Certifications
    ICC ES ESR-1374
    FHA Material Release 1150e and 930e

    Want more Information about Sound Control?
    Visit www.mysoundchek.com to learn more about sound control products and practices.

    Specifikime teknike
    • Referencë unike440-SoundBarrier
    • Familja e produkteveFlooring Specialties and Accessories
    • Grupi i produkteveSoundBarrier
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-02-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGypsum
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDysheme - Të tjera
    • CSI MasterFormat 2014 Code09 23 13
    • CSI MasterFormat 2014 TitleAcoustical Gypsum Plastering
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit