Early Warning Detection

Early Warning Detection

The Early Warning Detection (EWD) System from Horton diminishes the threat of unauthorized pedestrians approaching the unsecured side of a oneway exit lane in an attempt to access the restricted space or toss an object into the revolving door. By increasing the distance and time required to breach a one-way security exit, the advanced design of this add-on security device detects, prevents and contains pedestrians with malicious intentions.

Specifikim
  • Easy Add-On
    • The EWD was designed to enhance protection provided by the Horton 9100AP Revolving Door Series as well as the Secure Exit Lane.
    • The system is to be mounted across the corridor, 7' above the floor, spanning the entire corridor.
    • Traffic exiting the revolving door must be contained in the corridor, which must be between 3'4" and 10'0" wide. If existing structure does not provide a corridor, side lites can be added to create proper environment.

    Superior Sensing Capabilities
    The EWD uses an array of sensors working in harmony to provide a more robust security solution than any other detection system.
    • Early Warning Sensor is for one-way traffic detection toward the restricted side of the door.  An additional sensor is mounted on the opposite side of the mounting tube to disable the Early Warning Sensor while normal traffic is exiting the door.
    • Lockdown Sensor is an exclusive Horton People Counting Sensor which reliably discriminates between normal exiting traffic and unauthorized traffic attempting to approach the restricted side of the revolving door. When a pedestrian is detected traveling in the unauthorized direction, this sensor initiates an immediate lockdown of the door.
    • Intelligent Interface Module integrates the Early Warning and Lockdown Sensors with the revolving door’s master control and locking system to ensure accurate warning and lockdown signals.

Specifikime teknike
  • Referencë unikeearly-warning-detection
  • Familja e produkteveDoors
  • Grupi i produkteveSecurity Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-12
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Sigurimi

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit