B-500SF, 30" W Ice Storage Bin with 500 Lbs Capacity – Stainless Steel Exterior
Hoshizaki

B-500SF, 30" W Ice Storage Bin with 500 Lbs Capacity – Stainless Steel Exterior

Safely store up to 500 lbs of ice* with this B-500SF 30″ high-capacity ice storage bin! It boasts foamed-in-place polyurethane insulation in all of the bin walls and the bottom of the unit to provide you with maximum ice preservation. The B-500SF features a durable Stainless Steel exterior cabinet with a seamless, easy to clean, polyethylene bin liner. This model comes Standard with 6″ Painted Legs and a Top-hinged front-opening bin door. 3/4″ FPT drain. The unit is ETL Verified, NSF and includes a Two Years: Parts & Labor warranty (Before January 2012 production). *Capacity based on 16.33 ft3 x 30lbs/ft3 average density of ice.
Specifikim
    • Dimensions: 30″ W x 32- 1/2 ” D x 46″ H
    • Stores up to 500 lbs of ice
    • Capacity based on 16.33 ft3 x 30lbs/ft3 average density of ice
    • Durable and easy to clean Stainless Steel exterior
    • Polyethylene bin liner for sanitary ice storage
    • Foamed-in-place polyurethane insulation
    • Protected by H-GUARD Plus Antimicrobial Agent
    • For top-mounted ice maker, top kits sold separately (See spec sheet for details)
    • Top-hinged front-opening bin door
    • Sturdy construction capable of supporting stacked ice machine configurations
    • Standard with 6″ Painted Legs
    • Optional: Four, 6″ Stainless Steel Legs – LP-6 LEG
    • 3/4″ FPT drain
    • 155 lbs
    • Two Years: Parts & Labor warranty (Before January 2012 production)
Specifikime teknike
  • Referencë unikeb-500sf-30inch-ice-storage-bin
  • Familja e produkteveIce
  • Grupi i produkteveStorage & Stands
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • IFC classificationAppliance elektrike
  • Kodi ETIMEC000630
  • Emri ETIMFreezer
  • Uniclass 2015 CodePr_40_70_31_31
  • Uniclass 2015 PërshkrimFreezers
  • CSI MasterFormat 2014 Code23 71 19
  • CSI MasterFormat 2014 TitleIce Storage
  • OmniClass Number23-21 21 29 21
  • OmniClass TitleCommercial Ice Maker Bins

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika