R2A-FS, Refrigerator, Two Section Upright, Full Stainless Doors with Lock
Hoshizaki

R2A-FS, Refrigerator, Two Section Upright, Full Stainless Doors with Lock

The R2A-FS Steelheart Series Upright two section refrigerator with full stainless doors is a space saving workhorse. Solid state control system with temperature alarms and LED display (°F or °C). With a net capacity of 50.37 cubic feet this efficient upright refrigerator and front air flow design is perfect for hot/tight kitchens. The R2A-FS is constructed of stainless steel, which protects this unit from accidental damage and rust. Plus, it is easy to clean.

The R2A-FS also includes Interior LED light bar is mounted horizontally on the ceiling, (4) 4" stem casters (2 with brakes) are standard, plus a field reversible, spring assisted self closing door with stay open feature (no kit req’d). Electrical consumption of 3.47 kWh/day at 9.5 Amps, 10 ft long cord with a 5 – 15P NEMA plug. Optional kits: 6" Legs, Epoxy or stainless steel shelves, Tray/pan slides, Foot pedal door opener, Additional air filter. The unit is ETL Safety (US & C) Listed, ETL Sanitation and includes a six years parts warranty, five years labor warranty, and seven years compressor warranty.

Specifikim
    • Dimensions: 55″ W x 33.5″ D x 79.5″ H
    • Net capacity of 50.37 cubic feet
    • Unique “ducted” air distribution system
    • Epoxy electrocoated (E-Coat) evaporator coil to help fight corrosion for extended life
    • Stainless steel exterior (front, sides, top) and a stainless steel interior
    • Field reversible, spring assisted self closing door with stay open feature (no kit req’d)
    • One piece, full door length, extruded aluminum flush mount door handle
    • Lockable Full Stainless Doors
    • Insulated with 2 3/8″ CFC free, foamed in place polyurethane
    • Interior LED light bar is mounted horizontally on the ceiling
    • Solid state control system with temperature alarms and LED display (°F or °C)
    • R290 refrigerant
    • (4) 4″ Stem Casters (2 with brakes) are standard
    • Includes 6 epoxy coated wire coated wire shelves adjustable in 1″ increments on stainless steel supports
    • Optional kits: 6″ Legs, Epoxy or stainless steel shelves, Tray/pan slides, Foot pedal door opener, Additional air filter
    • Nominal Compres. of 1545 BTU/hr at 1/2 HP
    • 115v/60/1, 10 ft. cord and plug
    • Shipping Crate: 58.25″ L x 36.5″ D x 81″ H at 560 lbs
    • Top mounted energy efficient non-electric evaporation system
    • Six Years parts warranty, Five Years labor warranty, Seven Years compressor warranty.
Specifikime teknike
  • Referencë uniker2a-fs-refrigerator-two-section-upright
  • Familja e produkteveRefrigeration
  • Grupi i produkteveRefrigerators
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • IFC classificationAppliance elektrike
  • Kodi ETIMEC000628
  • Emri ETIMRefrigerator
  • Uniclass 2015 CodePr_40_70_31_72
  • Uniclass 2015 PërshkrimRefrigerators
  • CSI MasterFormat 2014 Code11 41 00
  • CSI MasterFormat 2014 TitleFoodservice Storage Equipment
  • OmniClass Number23-21 21 27 15
  • OmniClass TitleCommercial Refrigerators

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika