Mortise Electromagnetic Locking - HQMAG 2-35.5++ Grade 4 (3000N) Premium locking solution ideal for door manufacturers and very high quality projects
HQMAG

Mortise Electromagnetic Locking - HQMAG 2-35.5++ Grade 4 (3000N) Premium locking solution ideal for door manufacturers and very high quality projects

The HQMAG 2-35.5++ integrates the power of the original range to be the most powerful electromagnetic locking in small width (Holding force: Grade 4 / 3 000N.). It can be installed embedded style on all types of doors. It is also ideal for embedding in mouldings. It is suitable for both indoor and outdoor use thanks to its anti-corrosion treatment and its unique IP43 protection rating. The most popular electromagnet in France, for aluminium profiles or quality door handles (as opposed to low cost electromagnets). Due to its size, this electromagnet is perfectly interchangeable with the HQMAGg 2-35.5 and the Vortex 1982-35.5, as their dimensions are exactly the same.
Specifikim
  • Security/Holding Force: Grade 4 (3 000N, 300 kgf, 675lbf) Tol. 15% Category of use: Grade 3 (High frequency - Public use) Durability/reliability: Grade 9 ( > 1 000 000 cycles) Corrosion resistance/humidity/IP protection: Grade 3 (EN 1670, EN ISO 9227) Mounting: Mortise Residual magnetism: 0% - By design (No push-pin, no electronic kick-off) Locking monitoring (LSS): Contact Reed Electrical/spark protection: Built-in metal-oxyde varistor (MOV) Power: 12/24VDC - 500/250 mA ² Environmental protection / IP Rating: IP 43 (Mortise) Sizes (L x h x w): 195 x 35.5 x 26 mm Weight: ~ 2 kg Environmental / Temperature: -40°C to +60°C Compliances: CE 2014/30/EU, EN 13637 (Chap.7) 2015, EN 1670, EN ISO 9227, ASTM B 117, RoHS/Reach
Specifikime teknike
  • Referencë unikeMortise-electromagnet-HQMAG-2-35-5-plusplus
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-04-17
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëBelgjikë
Klasifikimi
  • Kategoria BIMobjectDyert - Aksesorë
  • IFC classificationObjekt
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 11 11
  • OmniClass TitleDoor Components 

Rajoni i disponueshëm

Europe Asia North America Africa South America
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Austri
Bahrain
Aruba
Angolë
Brazil
Belgjikë
Emiratet e Bashkuara Arabe
Bahamas
Benin
Ekuador
Bjellorusi
Irak
Barbados
Botsvanë
Guiana franceze
Bosnjë dhe Hercegovinë
Iran
Belize
Burkina Faso
Guyana
Bulgari
Izrael
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Danimarkë
Jemen
Dominica
Çad
Kili
Estoni
Jordan
El Salvador
Cape Verde
Kolumbi
Finlandë
Kuveit
Grenada
Côte d'Ivoire
Paraguaj
Francë
Liban
Grenlandë
Djibouti
Peru
Gërnzi
Oman
Guadeloupe
Egjipt
Suriname
Gjermani
Palestinë
Guatemala
Eritrea
Uruguay
Gjibraltar
Qatar
Haiti
Eswatini
Venezuela
Greqi
Siria
Honduras
Ethiopia
Holandë
Turqi
Ishujt e Virgjër Britanikë
Gabon
Hungari
Ishujt e Virgjër të SHBA
Gambia
Irlandë
Ishujt Kajman
Gana
Ishujt Faroe
Kanadë
Guine
Ishulli i Njeriut
Karaibe Holandë
Guinea Ekuatoriale
Islandë
Kolektiviteti i Shën Martinit
Guinea-Bissau
Itali
Kosta Rika
Kamerun
Jersey
Kubë
Kenya
Kroacia
Kuraçao
Komora
Letoni
Martinique
Lesoto
Liechtenstein
Meksikë
Liberi
Lituani
Montserrat
Libi
Luksemburg
Nikaragua
Madagaskar
Mali i Zi
Panama
Malawi
Maltë
Porto Riko
Mali
Maqedonia e Veriut
Republika Domenikane
Marok
Mbretëria e Bashkuar
Saint-Barthélemy
Mauritius
Moldovë
Shën Kitts dhe Nevis
Mavritani
Monaco
Shën Lucia
Mayotte
Norvegji
Shën Pierre dhe Miquelon
Mozambik
Poloni
Shën Vincent dhe Grenadinet
Namibia
Portugali
Shtetet e Bashkuara
Niger
Qipro
Sint Maarten
Nigeri
Qyteti i Vatikanit
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Xhamaika
Republika e Kongos
Rusi
Reunion
San Marino
Rwanda
Serbia
Sahara Perëndimore
Shqipëri
São Tomé dhe Príncipe
Sllovenia
Senegal
Slovakia
Seychelles
Spanjë
Shën Helena
Suedi
Sierra Leone
Svalbard dhe Jan Mayen
Somalia
Switzerland
Sudan
Ukrainë
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit