Steel Raceway HBL4750 Series

Steel Raceway HBL4750 Series

Hubbell has been setting the standard in the electrical industry since 1888, through innovations such as Twist-Lock®, Hospital Grade, and AUTOGUARD™ Self Test GFCI receptacles. Again, Hubbell has listened to our customers for new innovation, capacity requirements, and flexibility. We have taken raceway systems to the next level with Pre-Wired Raceway Systems that are manufactured to your specifications. Maybe this is why Hubbell raceway systems were chosen for Product of the Year by the leading trade publication, Electrical Construction and Maintenance…

Our Pre-Wired Raceway Systems will accommodate your power and data requirements as your facility changes over time. Pre-Wired Raceways provide you with the benefit of keeping your fast track projects on schedule and help complete the job on time!
Our Pre-Wired Raceway solutions will save up to 45% of the installation time needed for field installing component raceway parts. Pre-Wired Raceways are available in:
  • Steel (Ivory and Gray)
  • Aluminum
  • Non-Metallic (Office White)

Hubbell's Pre-Wired Raceway is pre-wired with "power" wiring and devices. Once installed on the job, the pre-wired power raceway system can easily be cabled with voice, data and audio/video services by a qualified and certified cabling installer.

Save Time and Money, Completing the Job Quicker and on Schedule, with Hubbell.
With Standard Raceway...
  • Unpack, identify and sort component parts.
  • Deliver components to work area for assembly and installation.
  • Measure and cut.
  • Clean and de-burr sharp edges.
  • Secure to the wall and fasten.
  • Pull wire.
  • Label and bundle each raceway circuit.
  • Install receptacles and test.

With Hubbell Pre-Wired Raceway...
  • Pallet delivered to your worksite, labeled by room, floor area and/or building.
  • Unpack and install!
  • Installed in half the time!

Project Support and Documentation
  • A local and factory support team is there to assist in defining bills of material and project quotes, so costs can be budgeted accordingly.
  • A project engineer, located at the factory, is assigned to your project as a direct point of contact.

Manufacturing and Testing
  • Precisely measured, cleanly cut, wired and assembled to your specifications.
  • The wiring harness is then bundled and labeled for circuit identification for ease of installation.
  • Assembly is tested for assured continuity and 100% quality inspected before kitting.

Installs in a Snap
  • Raceway ducts are kitted, labeled, and shipped by room, area or floor locations.
  • Just remove raceway from the packaging and secure to the wall.
  • Make power connections, snap on covers, test and you are done!

Specifikime teknike
  • Referencë unikehubbell-metal-raceway-HBL4750B10GY
  • Familja e produkteveRaceway
  • Grupi i produkteveMetal Raceway
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-09-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje
  • IFC classificationShpërndarja elektrike
  • Emrin UNSPSCElectrical boxes
  • UNSPSC code39121303

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit