Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, White, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, White, Single Pack

Electrical - Current Interrupting - Certified for current interrupting at full rated current Electrical - Dielectric Voltage - Withstands 2,000V minimum Environmental - Flammability - UL 94 V-2 Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact) Mechanical - Product Identification - Ratings are a permanent part of the device Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA Automatic Self-grounding Staple - Stainless steel Base - Nylon Face - Nylon Ground Contacts - Brass Mounting Screws - Galvanized Steel Mounting Strap - .040 in. (1) Galvanized steel Power Contacts - .030 in. (.8) Brass Terminal Screws - Plated steel Wire Clamp - .062 in. (1.6) Nickel plated steel
Specifikime teknike
  • Referencë unikestraight-blade-devices-receptacles-duplex-commercialindustrial-grade-2-pole-3-wire-grounding-20a-125v-5-20r-white-single-pack
  • Familja e produkteveStraight Blade Devices
  • Grupi i produkteveConstruction/Commercial Receptacles
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-05-20
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Dhomë shpërndarse
  • Uniclass 2015 CodeAc_85_65_26
  • Uniclass 2015 PërshkrimElectrical switching
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 37 00
  • OmniClass TitleElectrical Switches

Rajoni i disponueshëm

North America
Shtetet e Bashkuara