Straight Blade Devices, Receptacles, Duplex, SNAPConnect®, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nylon, Red

Straight Blade Devices, Receptacles, Duplex, SNAPConnect®, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nylon, Red

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel. Electrical: Current Interrupting- Certified for current interrupting at full rated current Electrical: Dielectric Voltage- Withstands 2,000V minimum Mechanical: Product Identification Ratings are a permanent part of the device Environmental: Flammability- UL 94V-2 Environmental: Operating Temperature- Maximum continuous 75°C minimum -40°C (w/o impact)
Specifikime teknike
  • Referencë unikestraight-blade-devices-receptacles-duplex-snapconnect-hospital-grade-20a-125v-2-pole-3-wire-grounding-5-20r-nylon-red
  • Familja e produkteveStraight Blade Devices
  • Grupi i produkteveConstruction/Commercial Receptacles
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-05-20
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Dhomë shpërndarse
  • Uniclass 2015 CodeAc_85_65_26
  • Uniclass 2015 PërshkrimElectrical switching
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 37 00
  • OmniClass TitleElectrical Switches

Rajoni i disponueshëm

North America
Shtetet e Bashkuara