AEGIS Wall System
AEGIS Wall System

    AEGIS Wall System

    The AEGIS Wall System has you covered with a single-source solution designed to make your next project come together with a 15-year warranty. The system consists of Hunter Xci NB, Xci Ply or Xci Ply Class A, CAV-GRIP and Hunter Xci VP-SA WRB. Systemization ensures compatibility of materials performing key functions within the wall assembly and simplified installation allows cladding to be attached directly into the OSB or Plywood. See Sell Sheet below for more information.Components Hunter Xci Ply, Xci Ply Class A or Xci NBHunter Xci SIP ScrewsHunter Xci VP-SA WRBCAV-GRIP
    Specifikim
    • Components

      • Hunter Xci Ply, Xci Ply Class A or Xci NB
      • Hunter Xci SIP Screws
      • Hunter Xci VP-SA WRB
      • CAV-GRIP
    Specifikime teknike
    • Referencë unikeaegis-wall-system
    • Familja e produkteveXci Wall Proudcts
    • Grupi i produkteveExternal Wall Insulated Boards
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-10
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e jashtme
    • IFC classificationMur
    • Kodi ETIMEG020500
    • Emri ETIMBuilding - insulation material
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 PërshkrimWalls
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-15 13 19
    • OmniClass TitleWall Panels

    Rajoni i disponueshëm

    North America