H-Shield NB -- Roof Composite Panel

H-Shield NB -- Roof Composite Panel

Hunter H-Shield NB is a rigid roof composite panel composed of a closed cell polyisocyanurate foam core manufactured on-line to a fiber reinforced facer on one side and 7/16″ OSB substrate on the other side. This product can also be manufactured off-line bonded to 5/8” OSB, 5/8” plywood or ¾” plywood.  This product is suitable for new construction and re-roofing on both commercial and residential projects for steep sloped roofs. See Technical Data Sheet for more information.
Specifikim
  • Codes & Compliances

    • ASTM C 1289 Type V, Grade 2 (20 psi)
    • International Building Code (IBC) Chapter 26
    • State of Florida Product Approval Number FL 5968
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
    • Miami Dade County Product Control Approved
Specifikime teknike
  • Referencë unikeh-shield-nb-rigid-roof-composite-panel
  • Familja e produkteveRoof Products
  • Grupi i produkteveRoof Insulation Panel
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
  • IFC classificationKulmet
  • Kodi ETIMEG020300
  • Emri ETIMBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 PërshkrimRoofs
  • CSI MasterFormat 2014 Code07 41 00
  • CSI MasterFormat 2014 TitleRoof Panels
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes

Rajoni i disponueshëm

North America