Flexible wallsystem 900, wooden shelves on shelf ends

Flexible wallsystem 900, wooden shelves on shelf ends

Designed to offer a logical and practical system to suit many room interiors. Simply mount the support rail and hang up the uprights. Quick, simple and with the lowest possible installation costs. Highly recommended if you want the potential to alter your room interior to suit changing requirements. Used in combination with our complete shelves your get the most flexible and easy-to-assemble wall system on the market. The uprights and other metal parts are available powder coated in Hylltekniks colours: T1-white, T2-grey, T3-dark grey , T4-black, T5-metallic paint, T6-purple red, T7-sapphire blue, T8-pine green, T9-aluminium, T10-red, T11-green eller T12-blue. The shelving system is also available in galvanized and stainless steel. Hyllteknik deliveres wooden shelves in a range of different outcomes. Veneered, melamine, high pressure laminate and solid pine shelf. For more information about the products visit our website.
Specifikime teknike
  • Referencë unikefwsw5wsonse
  • Familja e produkteveShelving systems
  • Grupi i produkteveFlexible wallsystem
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2013-12-10
  • Numri i botimit1
  • Gjerësia (mm)900
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorDru
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • Emrin UNSPSCOffice Equipment and Accessories and Supplies
  • UNSPSC code44

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër