Ekko Modular Sofa  w. Metal Legs - Config 6
Ekko Modular Sofa  w. Metal Legs - Config 6
Ekko Modular Sofa  w. Metal Legs - Config 6

    Ekko Modular Sofa w. Metal Legs - Config 6

    Ekko is a family of sofas designed to fit seamlessly within the modern workplace. The straight geometry on the outside of the sofa responds intuitively to interior spaces, whilst the organically curved cushioning provides a deep level of comfort, sensing and echoing the human body with comfortable lumbar support. Elevating front of house or reception settings, the Ekko sofa inherently expresses precision and quality with its clean lines

    An ergonomically designed product, the Ekko is a sofa that senses the body of the user providing support within the low back structure. Designer of the sofa, Boris Berlin, carried out extensive studies to optimise the comfort and shape, intuitively following the shape and forms of seated postures.

    Ekko is a sofa that senses, harmoniously bringing together people and the modern work environment. It complements surrounding interior architecture, through a clean-lined silhouette, aligning seamlessly with walls and division of space. The piping detail along the outline of the sofa, shows the free-flowing, continuous profile and highlights the precision of the upholstery work.

    Inside the sofa, sculpted curves naturally shadow the form of those sitting in it, following the human body and providing deep, plush comfort.

    The Ekko family is available in 2, 2.5 and 3 seater as well as an armchair, with either a solid white or black lacquered oak, or smoked oak leg.

    Clean geometries
    Intuitive comfort
    Sculpted curves
    Specifikim
      • Operation and Maintenance Manual: https://www.dropbox.com/s/jxmm...
      • Asset Type: Fixed
      • Category: Chair, Seats and benches
      • Code Performance: Pr_40_50_12
      • Duration Unit: Years
      • Expected Life: 5
      • Features:
        • Clean geometries
        • Intuitive comfort
        • Sculpted curves
      • Finish: Black or oak
      • Material: Fabric and oak
      • Warranty Description: 5 year complete warranty
      • Warranty Duration Labour: n/a
      • Warranty Duration Parts: n/a
      • Warranty Duration Unit: Years
    Specifikime teknike
    • Referencë unikeEkko-Sofa-Modular-w-metal-legs-Config-6
    • Familja e produkteveSofas
    • Grupi i produkteveEkko Sofa System - Collection
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-27
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorBungu
    • Projektuar nëDanimarkë
    • Prodhuar nëDanimarkë
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 PërshkrimChairs, seats and benches

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Arabia Saudite
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Armeni
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Azerbaixhan
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Bahrejn
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bangladesh
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Brunei
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Butan
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Emiratet e Bashkuara Arabe
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Filipinet
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Gjeorgji
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Hong-Kong
    Guadelupë
    Esvatini
    Peru
    Kaledonia e Re
    Gjermani
    Indi
    Guatemalë
    Etiopi
    Surinami
    Kiribati
    Gjibraltar
    Indonezi
    Haiti
    Gabon
    Uruguai
    Nauru
    Greqi
    Iran
    Honduras
    Gambia
    Venezuelë
    Niue
    Holandë
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër Britanikë
    Gana
    Palau
    Hungari
    Izrael
    Ishujt e Virgjër të SHBA
    Guine
    Papua Guinea e Re
    Irlandë
    Japoni
    Ishujt Kajman
    Guine-Bisau
    Polinezia franceze
    Ishujt Alandë
    Jordani
    Kanadë
    Guinea Ekuatoriale
    Samoa
    Ishujt Faroe
    Kamboxhi
    Karaibe Holandë
    Kamerun
    Samoa amerikane
    Ishulli i Njeriut
    Katar
    Kolektiviteti i Shën Martinit
    Kenia
    Shtetet Federale të Mikronezisë
    Islandë
    Kazahstan
    Kosta Rika
    Kepi i Gjelbër
    Timor-Leste
    Itali
    Kinë
    Kubë
    Komora
    Tokelau
    Kroacia
    Kirgistan
    Kuraçao
    Lesoto
    Tonga
    Letoni
    Korea e jugut
    Martinikë
    Liberi
    Tuvalu
    Lihtenshtajn
    Krishtlindje Island
    Meksikë
    Libi
    Vanuatu
    Lituani
    Kuveit
    Montserat
    Madagaskar
    Wallis dhe Futuna
    Luksemburg
    Laos
    Nikaragua
    Majotë
    Zelanda e Re
    Mali i Zi
    Liban
    Panama
    Malavi
    Maltë
    Makao
    Porto Riko
    Mali
    Maqedonia e Veriut
    Malazi
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Maldive
    Salvador
    Mauritius
    Moldovë
    Mianmar (Burmë)
    Sen-Bartelemi
    Mavritani
    Monako
    Mongoli
    Shën Kitts dhe Nevis
    Mozambik
    Norvegji
    Neoal
    Shën Lucia
    Namibi
    Poloni
    Oman
    Shën Pierre dhe Miquelon
    Niger
    Portugali
    Pakistan
    Shën Vincent dhe Grenadinet
    Nigeri
    Qipro
    Palestinë
    Shtetet e Bashkuara
    Republika Demokratike e Kongos
    Qyteti i Vatikanit
    Singapor
    Sint-Marten
    Republika e Afrikës Qendrore
    Republika Çeke
    Sri-Lankë
    Trinidad dhe Tobago
    Republika e Kongos
    Rumani
    Tajlandë
    Turks dhe Caicos Islands
    Reunion
    Rusi
    Tajvan
    Xhamaika
    Ruandë
    San-Marino
    Taxhikistan
    Sahara Perëndimore
    Serbi
    Territori Britanik i Oqeanit Indian
    São Tomé dhe Príncipe
    Shqipëri
    Turkmenistan
    Sejshelle
    Sllovaki
    Turqi
    Senegal
    Sllovenia
    Uzbekistan
    Shën Helena
    Spanjë
    Vietnam
    Sierra-Leone
    Suedi
    Sudan
    Svalbard dhe Jan Mayen
    Sudanin Jugor
    Ukrainë
    Tanzani
    Xhersej
    Togo
    Zvicër
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve