CONNECT 2 PIVOT DOOR 95 CLEAR GLASS
CONNECT 2 PIVOT DOOR 95 CLEAR GLASS
CONNECT 2 PIVOT DOOR 95 CLEAR GLASS

    CONNECT 2 PIVOT DOOR 95 CLEAR GLASS

    CONNECT 2 SHOWER ENCLOSURE PIVOT DOOR  95 CM 6 MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT, and BRIGHT SILVER FINISH.

    Specifikim
    • HEIGHT 195 CM. BRIGHT SILVER FINISH.  6 MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT.UP T0 25 MM ADJUSTMENT PER PROFILE.METAL HANDLE. EASY CLICK COVER AND TOP CAP .OPENING OUTWARDS 

    Specifikime teknike
    • Referencë unikeK9271
    • Familja e produkteveCONNECT II
    • Grupi i produkteveShower Enclosure
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-09-01
    • Numri i botimit1
    • Gjatësia (mm)1950
    • Gjerësia (mm)950
    Të ngjashme
    • Materiali kryesorXham
    • Weight Net (kg)33
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Rajoni i disponueshëm

    Europe
    Bulgari
    Greqi
    Itali
    Poloni
    Rusi