Conca BSN UN 240X50X55 4 DR  NOWTOP   WHMT
Conca BSN UN 240X50X55 4 DR  NOWTOP   WHMT

    Conca BSN UN 240X50X55 4 DR NOWTOP WHMT

    Vanity unit, 2400x 505 x 550mm without countertop to combine with porcelain stoneware tops or shelves, 4 drawers. Equipped with push open and soft close technology. Matt white lacquered finish
    Specifikim
    • Vanity unit, 2400mm wide, 505 mm deep and 550 mm high, without countertop, for combination with porcelain stoneware tops or shelves with 4 external full-extension drawers. Equipped with push open technology and soft close combined in one system. Drawers in thin metal and anthracite-colored interior. Available in 3 matt lacquered finishes and in 3 veneered wood finishes. Matt white lacquered finish.
    Specifikime teknike
    • Referencë unikeT4336
    • Familja e produkteveCONCA
    • Grupi i produkteveBathroom_Furniture
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-12-04
    • Numri i botimit1
    • Gjatësia (mm)540
    • Gjerësia (mm)2387
    • Thellësia (mm)505
    Të ngjashme
    • Materiali kryesorMDF
    • Weight Net (kg)99.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Ruajtje
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 PërshkrimBathroom cabinets
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Rajoni i disponueshëm

    Europe
    Bulgari
    Francë
    Gjermani
    Greqi
    Itali
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rusi