KER0220 - Two seater module with backrest
KER0220 - Two seater module with backrest
KER0220 - Two seater module with backrest
KER0220 - Two seater module with backrest
KER0220 - Two seater module with backrest
    INCLASS

    KER0220 - Two seater module with backrest

    KERN - Two seater module with backrest

    KERN is a broad system of modular seating elements designed for gathering and waiting. A fully modular family of elements that can be used independently or be freely combined to create functional and unique compositions suitable for any interaction or waiting space. KERN modules can be easily rearranged to create modern and flexible spaces to wait, meet, work or simply relax.

    Its full modular spirit and the wide variety of modules available, make it a truly adaptable and transversal system suitable for every interaction space or context. KERN is composed by four collections: sofas, modular seats, meeting booths and occasional tables.

    The combination of these four collections creates a complete universe of versatile elements able to solve the needs of today´s interaction and waiting spaces.

    Specifikim
    • KERN - Two seater module with backrest

    Specifikime teknike
    • Referencë unikeker0220
    • Familja e produkteveKERN
    • Grupi i produkteveKERN
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-02-17
    • Numri i botimit1
    • Gjatësia (mm)740
    • Gjerësia (mm)715
    • Thellësia (mm)1360
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorPëlhurë
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)28.5
    Klasifikimi
    • Kategoria BIMobjectMobilje - Divan & Kolltuk