Infinity Bi-Fold Door
Infinity Bi-Fold Door
Infinity Bi-Fold Door
Infinity Bi-Fold Door

    Infinity Bi-Fold Door

    3.7 nga 5 yje3.7(6 vlerësime)

    Replacement Bifold Doors

    Open up your home and let the outdoors in with the Infinity replacement bi-fold door. With panels that fold open and close to transform your home and expand your view. The carefully-engineered top-hung design allows for effortless fingertip operation and functionality.

    Durable design

    Ultrex® fiberglass door panels are thoughtfully designed to stack tightly for a wide opening that maximizes daylight whether the door is open or closed

    Custom configurations

    Configurations up to 7 panels and 22-feet wide

    Seamless operation

    Carefully engineered top-hung design and integrated multi-point locking system for effortless fingertip operation

    Access options

    Add an optional access panel to a uni-directional bi-fold door to allow for convenient everyday use

    Specifikim

    Specifikime teknike
    • Referencë unikeinfinity-nbfld
    • Familja e produkteveDoors
    • Grupi i produkteveSwinging Patio
    • LlojiMaterial për ndërtim
    • Data e botimit2021-06-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorFiberglass
    • Materiali dytësorXham
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Palosje
    • IFC classificationDerë
    • Kodi ETIMEC003534
    • Emri ETIMExterior door (complete with frame)
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors