486 DryerJack - Airflow Efficient Roof Vent, Extra Clearance
486 DryerJack - Airflow Efficient Roof Vent, Extra Clearance
486 DryerJack - Airflow Efficient Roof Vent, Extra Clearance
486 DryerJack - Airflow Efficient Roof Vent, Extra Clearance
486 DryerJack - Airflow Efficient Roof Vent, Extra Clearance
486 DryerJack - Airflow Efficient Roof Vent, Extra Clearance
    InOvate

    486 DryerJack - Airflow Efficient Roof Vent, Extra Clearance

    Efficiency Through the Roof

    Shorter duct runs, created by venting the dryer straight through the roof, can improve drying efficiency and lessen lint buildup. Until now, however, there were no roof terminations that met all of the stringent dryer venting requirements. The new DryerJack® is engineered specifically for dryers. They meet or exceed all code requirements and deliver superior airflow efficiency.

    Built to the same quality standards as the Dryerbox®, DryerJack performance stands the test of time.

    Roof Vent Advantages

    • Airflow Efficient
    • Easy Cleaning Access
    • Built Tough in the USA

    Extra Clearance Model 486

    Every DryerJack® is built tough right here in the U.S. By design, the extra clearance model 486 is airflow efficient, and deters pest entry. It includes a removable access door for easy duct cleaning

    • Rugged 26 Gauge Galvalume ®
    • Complies With IMC 504.4 & IRC 1502.3
    • Flange Includes Nail Holes for Fast Installation
    • Flange has Rounded Flange Corners for Easier Handling
    • Built-in 4" Water-tight Collar Protrudes 1.25" into Hood 3" into Duct
    Specifikim
    • For Use:

      • Non-restrictive dryer roof vent termination
      • Complies with IMC 504.4 & IRC 1502.3

      Material:

      • 26 gauge Galvalume®
      • Weight: 4 lbs.

      Benefits:

      • Venting through the roof can shorten duct length
      • Improved efficiency shortens cycles, saves energy
      • Damper design deters bird and rodent entry
      • Access features ease duct cleaning & maintenance

      Features:

      • Rugged 26 gauge Galvalume
      • Rounded corner nailing flange and 6 nail holes
      • Equally suitable for new and retrofit construction
      • Watertight extended collar for secure docking

       Keywords: hvac, hvac duct, hvac system, duct, duct fitting, duct support, duct ventilation, ventilation, hvac vent, dryer vent, dryer vent box, dryer vent wall, dryer vent roof, dryer vent wall box, dryer ventilation, dryer vents, dryer exhaust vent, exterior dryer vent, plastic hood dryer vent, wall dryer vent

    Specifikime teknike
    • Referencë unike486_dryerjack_airflow-efficient-roof-vent
    • Familja e produkteveDryerJack
    • Grupi i produkteveDryerJack
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-05-03
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
    • Kodi ETIMEC010022
    • Emri ETIMAir vent
    • Emrin UNSPSCRoofing vents
    • UNSPSC code30151607
    • Uniclass 2015 CodePr_30_59_29
    • Uniclass 2015 PërshkrimFixed roof ventilators, terminals and accessories
    • CSI MasterFormat 2014 Code07 72 00
    • CSI MasterFormat 2014 TitleRoof Accessories
    • OmniClass Number23-13 41 17
    • OmniClass TitleRoof Vents

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit