RM - INOXPRES fittings & pipes plug-in  Revit
RM - INOXPRES fittings & pipes plug-in  Revit
RM - INOXPRES fittings & pipes plug-in  Revit
RM - INOXPRES fittings & pipes plug-in  Revit
RM - INOXPRES fittings & pipes plug-in  Revit
RM - INOXPRES fittings & pipes plug-in  Revit
RM - INOXPRES fittings & pipes plug-in  Revit
    InoxPRES

    RM - INOXPRES fittings & pipes plug-in Revit

    The Raccorderie Metalliche app is a plug-in that is downloaded to the Revit environment, and it can therefore be used worldwide, without the need for additional modelling software. Even designers who use MagiCAD in a Revit environment can download and use the Raccorderie Metalliche application. If a MagiCAD user works on a project in Revit, they can easily download the Raccorderie Metalliche App and add it to their Revit tape, while working with MagiCAD.

    Designers using StabiCAD in Revit environment can work with the Revit Raccorderie Metalliche App. They can also take advantage of the PLS files [Product Line Sheets, PLS files that are inside the StabiCAD software] with the Raccorderie Metalliche product lines that are made available in the software.

    The Revit versions supported for the Product Line Placer in the Raccorderie Metalliche app are 2024, 2023, 2022 and 2021.

    Series of products available in the Application:

    • inoxPRES
    • inoxPRES Gas
    • inoxPRES HT
    • inoxPRES Steam
    • steelPRES
    • aesPRES
    • aesPRES Gas
    • marinePRES
    • inoxPRES Uniko

    Fittings recommended for use with pressing tools with type M jaws or chains and AISI-316L and AISI-304L stainless steel pipes anda galvanized pipes in plumbing, heating, air conditioning, solar, gas, compressed air and fire-fighting applications.

    Specifikim
    • ADVANTAGES:

      Design the systems to press quickly and easily
      Configure and insert specific pipe fittings, valves and fittings Raccorderie Metalliche in your Revit project, available 100% and ready to order. And all directly from within your project.

      Content updated and suitable for your country
      Use only updated and localized metal fittings. The integrated MEPcontent Browser library covers a wide range of items ready for use in the BIM process.

      More accurate modelling with autorouting
      It designs a complete metal fittings system through the autorouting function with extreme precision. T-fittings, curves, joints, reductions and other fittings are automatically inserted while drawing, depending on the desired routing preferences. In addition, when adjusting a plant size (e.g. diameter), the specific properties (e.g. item number) are also automatically changed.

      Perform advanced connections
      Do you want to quickly adjust the most complex connections? The App shows the best solutions available based on truly existing fittings. It is no longer necessary to use custom fittings provided by native Revit.

      Draw hoses in half the time
      Revit hoses are no longer a problem. It easily designs hose plants with special curves that allow you to draw in all directions, even with a top view, without slowing down the project.

      Default schedules
      Create Revit schedules with all relevant data such as dimensions, manufacturer data and item numbers. Predefined schedules included in the app (such as cut lists, pipe fittings, and collapsible pipes) come with the latest product data so that you can order the items directly from within Revit.

    Specifikime teknike
    • Referencë unikerm-inoxpres-fittings-pipes-plug-in-revit
    • Familja e produkteveSoftware
    • Grupi i produktevePlug-in Revit
    • LlojiSoftware
    • Data e botimit2024-05-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Tuba