Area 9.5
Area 9.5
Area 9.5

    Area 9.5

    Modular sofa unit on powder coated or chromium plated cast aluminium sled base. Right-hand unit with upholstered seat and high rise back, and built-in magnetic linking device. This modular seating series with its six different modular units inspires to creative and flexible seating solutions. Use them separately or in groups to create exiting configurations. Two-, three- or even more seater sofas are easily created. The innovative linking device, Quicklink, consisting of built-in magnets makes the units easy to regroup. The airy table in perforated sheet metal makes a perfect complement to the upholstered units. The high back version offers a feeling of seclusion in open areas and enables building a soft, sophisticated room within the room.

    Specifikim
    • The Area series, by Anya Sebton, consists of several modular units: right, left, center and corner units with high or low back, plus two different shaped foot stools, a table in perforated sheet metal and an easy chair. All Area modules can be linked with Area Radius modules.

    Specifikime teknike
    • Referencë unikearea-9-5
    • Familja e produkteveInspec
    • Grupi i produkteveLammhults Collection
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-23
    • Numri i botimit1
    • Gjatësia (inçet)52.4
    • Gjerësia (inçet)31.1
    • Thellësisë (inçet)39
    Të ngjashme
    • Materiali kryesorTapiceri
    • Materiali dytësorMetal
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Pesha Net (Lbs)95.9
    Klasifikimi
    • Kategoria BIMobjectMobilje - Divan & Kolltuk
    • IFC classificationMobilje
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 PërshkrimSofas
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara