grade 1.7 Chair
grade 1.7 Chair
grade 1.7 Chair

    grade 1.7 Chair

    5.0 nga 5 yje5.0(5 vlerësime)

    A TOTALITY OF SHAPE

    Chair with recycled polypropylene seat on a powder coated or chromium plated tubular steel sled based frame. Stackable and linkable

    About

    Grade brings a new level of design sophistication to the plastic stacking shell chair category with its subtly reliefed, recyclable, polypropylene shell and choice of materials and color schemes. Five levels or “grades” of relief are molded into the back of Grade, providing a visual rhythm to the chair’s form.

    Variants

    Grade chair and armchair comes with a seat shell in 5 different colors, and has a steel frame in chrome or powder coat matching the shell color. In addition, Grade is also available with a sled base, a 4- or 5-feet swivel base alternatively with wooden legs. The seat shell is offered with upholstered seat or fully upholstered.

    Specifikim
    • CHAIR / ARMCHAIR

      Frame of Ø 14 resp. Ø 16 powder coated or chromium plated steel tubing alt. solid ash. When powder coated, the frame matches the color of the seat. Seat shell of recycled polypropylene in white/grey, graphite, beige, blue-green or dark red. Alt. upholstered seat, or fully upholstered seat shell. Armrests with the upper part in polypropylene matching the color of the seat shell.

      Stackable and linkable.

      CHAIR/ARMCHAIR SLED BASE

      Frame and armrest of Ø11 powder coated or chromium plated solid steel. Seat shell of recycled polypropylene in white/grey, graphite, beige, blue-green or dark red. Alt. upholstered seat or fully upholstered seat shell. The armrests upper part is in polyamide matching the color of the seat shell. The armchair is suspendable with built-in slide protection. Stackable. Linkable chair-chair or chair-armchair.

      Stackable and linkable.

      Options/Accessories:
      Felt glides
      Teflon glides (not for wooden frame)
      Linking device
      Trolley
      Casters for 4-feet

      The height measure of 20 unupholstered chairs on a trolley: 175 cm. Width of trolley = width of chair

      4-FEET SWIVEL CHAIR/ARMCHAIR
      Swivel base, 360°, with foot of cast aluminum and pillar with 40 mm aluminum cover pipe. Optional: casters. Armrest of Ø 16 mm powder coated or chromium plated steel tubing. Seat shell of recycled polypropylene in white/grey, graphite, beige, blue-green or dark red. Alt. upholstered seat, or fully upholstered seat shell. Armrests with the upper part in polypropylene matching the color of the seat shell.

      Optional
      Casters

      CHAIR/ARMCHAIR SLED BASE

      Options/Accessories:
      Felt glides
      Linking device
      Transport trolley

      5-FEET SWIVEL CHAIR/ARMCHAIR
      Height adjustable swivel base, 360°, with foot of cast recycled aluminium incl. casters. Pillar with Ø40 mm recycled aluminium cover pipe. Optional: casters. Armrest of Ø 16 mm powder coated or chromium-plated steel tubing. Seat shell of recycled polypropylene in white/grey, graphite, beige, blue-green or dark red. Alt. upholstered seat, or fully upholstered seat shell. Armrests with the upper part in polypropylene matching the color of the seat shell.

      Weight
      Chair wooden frame: 4.7 kg
      Chair/Armchair 4.5/5.0 kg
      Chair/Armchair sled base 6.2/6.7 kg
      Chair/Armchair on swivel base: 6.5/8.0 kg
      Chair/Armchair on 5-feet swivel base: 7.6/9.1 kg

      inspec / Sandler Code: GRADE-1.7-CHR-PP

    Specifikime teknike
    • Referencë unikegrade-1-7-chair
    • Familja e produkteveInspec
    • Grupi i produkteveLammhults Collection
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-08-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorPolypropylene
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 PërshkrimChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara