sunny 5.1 Lounge Chair
sunny 5.1 Lounge Chair

    sunny 5.1 Lounge Chair

    A MODULAR COMFORTABLE SEATING SOLUTION FULL OF PERSONALITY

    Freestanding lounge chair with frame of steel tubing and fully upholstered seat

    About

    Created out of bent steel tubes and supporting fabric, Sunny has a light airy construction, alongside generously padded cushions that give an inviting, plush appearance and relaxing comfort. When developing Sunny the designers looked to minimise the use of resources, without sacrificing comfort . The designers comment: “The task was to make soft, lounge seating - a little lower, a little softer, a little more relaxed, a little cooler, a little dreamier and a cross-border between public and private.”

    Variants

    The frame comes in powder coated or chromium plated finish. The cushion can be upholstered in almost any fabric but designed to ideally be in one uniform colour. The back and underside of the seat shell is made of black canvas or natural linen and supports the cushion. The cushion is filled with 75% cut residual polyether pieces and 25% RDS certified down feathers. Sunny is also available with armrests and on casters (not when linked). Sunny can be freestanding or linked using a unique U-shaped foot to create straight or curved seating areas which can be combined with connecting tables. The linkable U-foot, cast in zinc, is an identity-creating detail with a distinctive shape. The freestanding model is also available on casters. Sunny is also available with a fixed oval-shaped side table for one’s coffee cup or laptop. The table top is either in metal, following the finish of the frame, or in recycled plastic.

    Specifikim
    • Frame and optional armrests of Ø20mm powder coated or chromed steel tubing. Teflon-coated glides in die-cast zinc. Seat shell with supporting fabric of black canvas or natural linen. Cushion of 75% cut polyurethane foam (waste material) and 25% RDS certified seabird feathers. The easychair is also available with a fixed side table on the right or left with braces and table top of 5mm sheet steel that matches the finish of the frame. Table top in blue or white recycled plastic is available as an option.

      Option
      Casters (only free standing version)
      Fixed side table
      Straight or 30° connecting tables in white high pressure laminate or black Perfect Sense melamine.

      Upholstery
      Fabric/Leather

      Weight
      Easy chair 14.0 kg
      Easy chair with armrests 14.7 kg
      Easy chair with side table 15.8 kg

      inspec / Sandler Code: 

    Specifikime teknike
    • Referencë unikesunny-5-1-lounge-chair
    • Familja e produkteveInspec
    • Grupi i produkteveLammhults Collection
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-08-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorTapiceri
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_48
    • Uniclass 2015 PërshkrimLounge chairs
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara