Hurricane Storefront HR6-SF
Hurricane Storefront HR6-SF
Hurricane Storefront HR6-SF
Hurricane Storefront HR6-SF
Hurricane Storefront HR6-SF
Hurricane Storefront HR6-SF

    Hurricane Storefront HR6-SF

    interal Hurricane Resistant Storefront Window Wall system

    The HR6-SF system provides advantages to manufacturers with its simple production and fast assembly. It is an aluminum architectural system that can be applied to all entrances, including hotels, apartments, officebuildings, institutional facilities and industrial buildings. The high-performance hurricane-proof storefront system is Miami Dade and Florida Approval certified.

    • Desing Load: +80/-80 Psf
    • Watertightness ASTM E331-00(2016)
    • Air Infiltration ASTM E283-04(2012)
    • Structurally Tested TAS202
    • Large missile impact rated ( TAS 201)
    • Thermal performance
    • Different Sill application
    • 6’’ Frame depth
    • 9/16’’ Thermal Break

    -------------------------------------------------------

    • Please contact us for the detailed families.




    Specifikim
    • Glazing Options

      Insulated Laminated Glass 1-7/32’’(31mm) ; Laminated Glass 15/32’’(11,9mm)

      Application Dimensions

      120’’ System Height

      Colorsand Finishes options

      Available in an array of architectural coatings and anodized finishes.

      Screw spline assembly

      • Please contact us for the detailed families.
    Specifikime teknike
    • Referencë unikehurricane-storefront-hr6-sf
    • Familja e produkteveCurtain Wall Systems
    • Grupi i produkteveHurricane
    • LlojiDigital Inventory (Products)
    • Data e botimit2022-10-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e Perdes
    • IFC classificationMuri i perdeve
    • Emrin UNSPSCGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 PërshkrimCurtain walling systems
    • CSI MasterFormat 2014 Code08 41 13
    • CSI MasterFormat 2014 TitleAluminum-Framed Entrances and Storefronts
    • OmniClass Number23-13 33 23 11
    • OmniClass TitleAluminum-Framed Storefronts
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls