Window double UPVC-ALU Internorm KF410 3
Window double UPVC-ALU Internorm KF410 3
Window double UPVC-ALU Internorm KF410 3
Window double UPVC-ALU Internorm KF410 3
Window double UPVC-ALU Internorm KF410 3
    Internorm

    Window double UPVC-ALU Internorm KF410 3

    3.8 nga 5 yje3.8(5 vlerësime)

    Whether in classic plastic white or with weather-resistant aluminium cladding, the KF 410 is always the right choice. The square design of the frame and sash is matched to the construction of the home pure design style. Thanks to the new I-tec Insulation technology, the frame is completely insulated and the thermal insulation is significantly improved. I-tec Ventilation can also be integrated into this window. This innovative ventilation system ensures sufficient fresh air and a perfect room climate 24 hours a day.


    Thermal insulation in W/(m²K)
    Uw to 0.62

    Sound insulation in dB
    up to 34 - 47

    Security
    up to RC1N, RC2

    Locking
    concealed



    Specifikim
    • Dimensions (in mm)
      Frame construction depth
      90
      Sightline frame/sash
      113
      Sightline flying mullion (2 sashes)
      133
      Sightline mullion (2 sashes)
      187

    Specifikime teknike
    • Referencë unikeInternorm_window_KF410_modell-3
    • Familja e produkteveUPVC-ALU Internorm
    • Grupi i produkteveKF410
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-12-15
    • Numri i botimit2
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorAlumin
    • Projektuar nëAustri
    • Prodhuar nëAustri
    Klasifikimi
    • Kategoria BIMobjectDritare - Single Hung Windows
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 PërshkrimWindow systems
    • CSI MasterFormat 2014 Code08 53 00
    • CSI MasterFormat 2014 TitlePlastic Windows
    • OmniClass Number23-17 13 17
    • OmniClass TitlePlastic Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows