STD 2H PASIVE LEAF SURFACE PANIC DEVICE
STD 2H PASIVE LEAF SURFACE PANIC DEVICE
STD 2H PASIVE LEAF SURFACE PANIC DEVICE

    STD 2H PASIVE LEAF SURFACE PANIC DEVICE

    Inther STD panic bar for surface-mounting on emergency doors. This panic bar has undergone rigorous testing for certification, withstanding 200,000 door opening and closing cycles and meeting fire resistance standards. This panic bar model is designed for surface-mounting on a passive door leaf, using a classic push-bar system. It is non-directional and does not require a mortise lock in the door. A 1400 mm horizontal bar and a 2000 mm vertical bar are available in all finishes. Not included; sold separately. Available in four different finishes: 304 Stainless Steel, Silver, Black-Red, Black-Green. Translated with DeepL.com (free version)
    Specifikim
    • Surface-mounted panic exit device designed for emergency exit doors, specifically for installation on passive door leaves. This device has been tested under demanding conditions, achieving 200,000 opening and closing cycles and ensuring fire resistance performance.The device features a classic push bar system, designed for surface-mounted installation on the passive leaf. It does not require a mortise lock and operates without an integrated hand grip.Optional accessories include a 1400 mm horizontal bar and a 2000 mm vertical rod, available in all finishes (sold separately).Fully compliant with EN 1125, EN 1634-1, and EN 179 standards, ensuring suitability for emergency exit and fire-rated door applications. Available finishes: Stainless Steel 304, Silver, Black-Green, and Black-Red.
    Specifikime teknike
    • Referencë unikestd-2h-sobreponer
    • Familja e produktevePANIC DEVICES
    • Grupi i produktevePANIC DEVICES-STD
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-05-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Aksesorë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit