INTRA Frame kitchen sink FR155NF for inset
Intra
Të arkivuara

INTRA Frame kitchen sink FR155NF for inset

Bowl for inset, under- or flush mount. The firm lines and the rounded corners (R25) gives a modern and harmonious expression. Delivers with overflow, basket waste, installation clips and water trap. NB! Model for under mount with a smaller rim (10mm) has its own article nr: FR155-10 Bowl for inset, under- or flush mount. The firm lines and the rounded corners (R25) give a modern and harmonious expression. Delivers with overflow, basket waste, and water trap. NOTE! Model for under mount with a smaller rim (10mm) has its own article nr: FR340-10. Bowl size: 340x380x180 mm. Intra Frame is a new generation of kitchen sinks in a more moderate and timeless expression in Scandinavian design. The focus is on balanced clean design and functionality & quality. It is a stainless steel bowl available in different sizes. Practical optional accessories: chopping board in mahogany, glass table and stainless steel colander, all designed for the Frame family.
Specifikim
  • Intra Frame bowl specification Frame bowls are available in the below variants: • Bowls: • FR155: 155 x 380 x 120 mm • FR340: 340 x 380 x 160 mm. • FR520: 520 x 380 x 180 mm • Material: EN 1.4301, AISI 304 stainless steel • Supplied with basket strainer, overflow and water trap.
Specifikime teknike
  • Referencë unikeFR155NF
  • Familja e produkteveFrame single bowls
  • Grupi i produkteve103
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-11-04
  • Numri i botimit1
  • Gjatësia (mm)120
  • Gjerësia (mm)201
  • Thellësia (mm)426
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectKuzhina - Lavaman kuzhine
  • IFC classificationObjekt
  • Uniclass 2015 CodePr_40_20_96_45
  • Uniclass 2015 PërshkrimKitchen sinks
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks