Dawn Floor
Dawn Floor
Dawn Floor
Dawn Floor
Dawn Floor
Dawn Floor
Dawn Floor
Dawn Floor
Dawn Floor
Dawn Floor

    Dawn Floor

    4.4 nga 5 yje4.4(10 vlerësime)

    Morning light

    Dawn is the perfect luminaire for all romantics who love soft early morning light. Unlike other luminaires which have their light source located in the centre, Dawn hides its source behind the edge and only reveals soft uniform illumination, comparable to the morning dawn.

    Dawn boasts elegant details such as a single piece frame, delicate edge design and 100% clean interior, with no visible elements. It’s a luminaire that pays attention to the details by turning a power cable to an eye-catching element and it’s a perfect example of how to elevate a standard decorative product to a unique lighting experience.

    Specifikim
    • Luminaire luminous flux: 2362 lm - 2760 lm

      LED colour: 2700K, CRI>90; 3000K, CRI>90; 3500K, CRI>90; 4000K, CRI>90;

      Power: 39 W

      Installation: Floor

    Specifikime teknike
    • Referencë unikedawn-f
    • Familja e produkteveDecorative
    • Grupi i produkteveDawn
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-02
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëSllovenia
    • Prodhuar nëSllovenia
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Kati i montuar
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEG000030
    • Emri ETIMAccessories for lighting
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment