Grasspave2 / Grass Paver / Porous Pavement / Permeable Pavers
Grasspave2 / Grass Paver / Porous Pavement / Permeable Pavers
Grasspave2 / Grass Paver / Porous Pavement / Permeable Pavers
Grasspave2 / Grass Paver / Porous Pavement / Permeable Pavers
Grasspave2 / Grass Paver / Porous Pavement / Permeable Pavers
Grasspave2 / Grass Paver / Porous Pavement / Permeable Pavers

    Grasspave2 / Grass Paver / Porous Pavement / Permeable Pavers

    Description

    Grasspave2 grass paver / porous pavement allows you to park, drive, walk, ride, or lounge on a beautiful grass surface. The product is perfect for areas that will receive limited traffic such as drive ways, parking lots, overflow parking, horse and pedestrian trails and bike trails.  The most common application by far is fire lanes.  It performs the functions of asphalt or concrete pavement, but with the aesthetics of a lawn – all while enhancing the environment.

    Benefits

    Pervious Load Bearing Surface

    Stormwater Pollution Filtration and Treatment

    Airborne Dust Capture and Retention

    Heat Energy Reflection Reduction, “Cool” Surface

    Tree Growth within Parking Areas

    100% Real Grass Coverage

    15,940 psi Compressive Strength, 2.29 million psf, 109,906 kPa

    Large Rolls for Easy Installation

    Competitive Advantages over other turf pavers

    Projected Lifespan of 60 years 

    High Durability

    Specifikim
    • ADA Compliant:                                                                                Yes

      Country:                                                                                      United States

      Height:                                                                                                1 inch (2.5 cm) – for rolls and individual units.

      Length:                                                                                            32.8 ft (10m)                                                                                    65.6 ft (20 m)

      Loading Capabilities:                                                                 15,940 ps (2.29 million psf, 109,906 kPa)

      Manufacturer Product Line:                                                Grasspave2

      Region:                                                                                        North America

      Roll Area:                                                                                             108 sq ft (10 m2)                                                                              430 sq ft (40 m2)

      Weight:                                                                                             48 lbs (22kg)                                                                                     192 lbs (87 kg)

      Width:                                                                                                      3.3 ft (1 m)                                                                                            6.6 ft (2 m)

      Keywords:                                                                                          Industrial pavers, permeable pavers, permeable paving, permeable pavement, permeable pavers, porous paving, porous, pavement, porous paving, plastic porous paving, plastic porous pavers, plastic porous pavement, pervious paving, plastic pavers, aggregate parking, vehicular paving, vehicular pavement, automotive paving, automotive pavement, car paving, car pavement, commercial pavers, construction mats, dimensional soil stabilization, durable mats, earth retention, erosion control, flexible protection treatments, flow protection, grass driveway, grass parking, grass pavements, grass paver, grass pavers, grass protection, grassy pavers, grassy paving, gravel containment, gravel containment, gravel pavements, green pavers, ground stabilization, industrial pavers, moisture control, porous flexible paving, parking markers, portable construction mats, protecting channel embankments, residential pavers, reusable structural mat, stormwater management, surface protection mats, shoreline protection, slope protection, soil erosion, turf protection, architectural unit pavers, three dimensional cellular confinement, traction tread surface, brick pavers, brick paving, brick pavement, concrete pavers, concrete paving, concrete pavement, erosion control, erosion control products, industrial pavers, industrial pavement, industrial paving, landscape pavers, landscape paving, landscape pavement, laying patterns, paving stones, driveway pavers, laying patterns, roof gardens, ADA compliant parking, ADA compliant walkways, ADA complaint paths, ADA compliant, fire lanes, ground stabilization, helicopter pads, handicap parking, overflow parking, green space, hiking paths, horse paths, bike paths, hiking trails, bike trails, horse trails, high traffic stabilization, water gardens,  church parking lots, mall parking lots, stadium parking lots, event parking


    Specifikime teknike
    • Referencë unikeinvisible-grasspave-landscape
    • Familja e produkteveExterior Equipment and Furnishings
    • Grupi i produkteveGrasspave2
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-11-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Të tjera
    • Uniclass 2015 CodePr_25_93_60_63
    • Uniclass 2015 PërshkrimPlastics pavers
    • CSI MasterFormat 2014 Code32 94 19
    • CSI MasterFormat 2014 TitleLandscape Surfacing

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve