High Pressure Laminate Restroom Partitions

High Pressure Laminate Restroom Partitions

What is High Pressure Laminate?

High Pressure Laminate (HPL) is a durable and versatile material composed of multiple layers: The Wear layer is an overlay which protects the decorative layer that is the actual design of the laminate, whether that be custom printed, woodgrain, pattern, or solid color. Behind these two front layers is 6 to 8 sheets of resin. Two of these sheets are adhered to an engineered core and then heat and pressure is applied to create a single component to be used in toilet partitions.

High pressure laminate (HPL) toilet partition components are produced by gluing sheets of HPL to particle board core.
These sheets are machined, finished and cut to size. HPL components perform well in commercial restrooms and are
available in a extensive range of patterns, solids, and wood grains.

Application

High Pressure Laminate is an ideal choice for commercial restroom environments that require a balance of aesthetics and functionality. Its durability, moisture resistance, and wide range of design options make it suitable for various applications.

Specifikim
  • DESCRIPTION
    High pressure laminate (HPL) toilet partition components are produced by gluing sheets of HPL to particle board core.
    These sheets are machined, finished and cut to size. HPL components perform well in commercial restrooms and are
    available in a extensive range of patterns, solids, and wood grains.

    CONSIDERATIONS

    • HPL is not suitable for use in wet or steam locations.
    • HPL is not suitable in extreme abuse locations.
    • Excessive fluids should be avoided during cleaning.
    • Horizontal grain applications require consultation.
    • Directional patterns have a maximum single, non-splice component
    • width of 60 inch. Non-directional patterns cannot exceed 60 inch in

    CONSTRUCTION

    • HPL: horizontal, post form grade laminate .038 thick.
    • Core: 45lb engineered wood board.
    • Sheet adhesive: poly-vinyl acetate
    • Edge: coordinated PVC banding is attached using PUR adhesive.

    DIMENSIONS

    • Headrail braced pilaster heights is 82 inch with 58 and 72 inch doors and 94.5 inch tall with 84 inch doors.
    • Floor to ceiling pilaster heights are 1 inch less than floor to ceiling height to allow for hardware.
    • Panel height will match selected door height. Panels are available from 3 to 60 inches wide.

    Available Door Width
    24 inch | 610 mm
    34  inch | 864 mm 
    36 inch | 914 mm

    Available Panel and Door Height
    58 inch | 1473 mm
    72 inch | 1829 mm 
    84 inch | 2134 mm

    Standard Wood Veneer Pilaster Widths
    mm
    : 76, 102, 127, 152, 178, 203, 229, 254, 305, 356, 406, 457, 508, 559, 610, 762
    inch: 
    3, 4, 5, 6, 7, 8, 9, 1,0 ,12, ,14 ,16 , 18, 20, 22, 24, 30.

Specifikime teknike
  • Referencë unikehigh-pressure-laminate
  • Familja e produkteveRestroom Partition
  • Grupi i produkteveHigh Pressure Laminate
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
Klasifikimi
  • Kategoria BIMobjectSanitar - Ekranet & Ndarësit
  • Kodi ETIMEG017920
  • Emri ETIMSanitary partitions and cabins
  • Uniclass 2015 CodeSs_25_12_65_60
  • Uniclass 2015 PërshkrimPlasterboard laminated partition systems
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-15 11 15
  • OmniClass TitleSanitary Partitions and Cubicles

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika