IRSAIR B 220 P
IRSAP

IRSAIR B 220 P

Recessed version – Airflow rate up to 279 m³/h

Dual-flow ventilation unit with heat recovery. Compact, monobloc unit for vertical installation.

Recessed wall housing available for installation on an external wall.

Unit classified in accordance with European Ecodesign Regulations (EU) No. 1253/2014 and 1254/2014.

Specifikim
  • Self-supporting expanded polypropylene structure, providing both thermal and acoustic insulation.

    Compact dimensions and low height for vertical installation. Quick and easy access for maintenance and internal inspection through hinged access panels attached to the structure.

    Low-pressure-drop ePM1 70% ISO 16890 (F7 EN 779) filters installed on both the fresh air intake and the stale air extract.

    Backward-curved centrifugal fans with high-efficiency, low-noise, electronically controlled variable-speed motors.

    Eurovent-certified counterflow static aluminium heat exchanger for sensible heat recovery. Motorised bypass for free cooling and free heating. Circular air connections with sealing gaskets for connection to the air ductwork.

    Electrical panel housed inside the unit, separated from the airflow, featuring a terminal block and microprocessor-based electronic control board. Fused male power connector with safety fuses on both poles and an illuminated on/off switch mounted on the unit. Supplied cable with moulded plug and socket.

    Dedicated control system with automatic bypass management and filter clogging monitoring via a factory-set operating hours counter.

Specifikime teknike
  • Referencë unikeirsair-b-220-p
  • Familja e produkteveIRSAP air
  • Grupi i produkteveIRSAIR
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-10-14
  • Numri i botimit1
  • Gjatësia (mm)1179
  • Gjerësia (mm)747
  • Thellësia (mm)270
Të ngjashme
  • Materiali kryesorExpanded Polypropylene
  • Materiali dytësorSheet metal
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)19
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Shërimi i nxehtësisë

Rajoni i disponueshëm

Europe
Itali