i.design MOSAICO S
i.design MOSAICO S

    i.design MOSAICO S

    Concrete products for prestigious architectural flooring. I.design MOSAICO is a durable concrete products produced with  specific components and / or pigments suitable for obtaining decorated surfaces:
    -Brushed concrete (S)
    -Deactivated concrete (L),

    They are suitable for the construction of reinforced concrete floors exposed to environmental conditions with moderate specific aggression (e.g. exposed to carbonation).

    The use of i.design MOSAICO concrete allows to obtain a wide range of shapes, colors (with aggregates and specific pigments for concrete) and decorative surface finishes (brushed or deactivated). In addition, the surface treatment, both brushed and deactivated, allows to obtain safer / antislip pavements.

    Specifikime teknike
    • Referencë unikei_design_MOSAICO_S
    • Familja e produktevePavements
    • Grupi i produkteveArchitectural Concrete-brushed
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-05-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBeton
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Beton
    • IFC classificationMaterial
    • Emrin UNSPSCConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodeSs_30_14
    • Uniclass 2015 PërshkrimPaving systems
    • CSI MasterFormat 2014 Code32 13 13.23
    • CSI MasterFormat 2014 TitleConcrete Paving Surface Treatment
    • OmniClass Number23-13 15 11
    • OmniClass TitleConcretes
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Rajoni i disponueshëm

    Europe