TM3053 Manual Head
IVAR

TM3053 Manual Head

The range of IVAR items includes a wide series of accessories to complete the main product lines. These give the designer the chance to customize the desired product, ensuring high quality standard to suit everyone’s needs. Therefore brackets, boxes, servo motors, inserts, protective caps, accessory valves and fittings, ring nuts, adapters, unions and much more are also available in BIM format.

Specifikim
  • Plastic manual head. Material: ABS (white). Maximum fluid temperature: 90°C. Connection: M30 x 1,5.

Specifikime teknike
  • Referencë unikeTM3053_Manual_Head
  • Familja e produkteveOther
  • Grupi i produkteveOther
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-06-22
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • IFC classificationElementi i rrjedhës së shpërndarjes
  • Kodi ETIMEG000002
  • Emri ETIMInstallation pipes/cable protection tubes
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeSs_55_70
  • Uniclass 2015 PërshkrimWater distribution and supply systems
  • CSI MasterFormat 2014 Code35 20 13.19
  • CSI MasterFormat 2014 TitleHydraulic Manifolds
  • OmniClass Number23-39 21 13 21
  • OmniClass TitleManifolds
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING