EASY-LOCK
IVAR

EASY-LOCK

The modular manifolds EASY LOCK series are characterised mainly by their ability to be connected to each other in an easy and practical way; threads are designed in order that EASY LOCK manifolds can be connected together having an aligned and sealed connection without using any sealing element. Manifolds are only externally nichel plated; therefore, yellow inside, making them suitable for drinking water use. 

They are available in several versions: 

- with manually operated isolation valves (with blue or red hand wheel);

- with manually operated isolation valves (with blue or red hand wheel) and 30° inclined connections;

- plain (with no manually operated isolation valves).

Specifikime teknike
  • Referencë unikeEASY_LOCK_SHOWCASE
  • Familja e produkteveSanitary System
  • Grupi i produkteveModular Manifolds EASY•LOCK
  • LlojiShowcase (model)
  • Data e botimit2018-07-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • IFC classificationElementi i rrjedhës së shpërndarjes
  • Kodi ETIMEG000002
  • Emri ETIMInstallation pipes/cable protection tubes
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeSs_55_70
  • Uniclass 2015 PërshkrimWater distribution and supply systems
  • CSI MasterFormat 2014 Code35 20 13.19
  • CSI MasterFormat 2014 TitleHydraulic Manifolds
  • OmniClass Number23-39 21 13 21
  • OmniClass TitleManifolds
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING