FLIGHT - Square shower tray - 90 x 90cm
FLIGHT - Square shower tray - 90 x 90cm

    FLIGHT - Square shower tray - 90 x 90cm

    Acrylic shower tray with 2-component mineral filler, size 90 x 90 x 4 cm - anti-bacterial protection (silver ions), - floor-standing or inset, height 4 cm, - drain Ø 9 cm not included, - 10-year guarantee, - optional riser kit for min/max heights 10 - 14.5 cm, - flight safe : class C anti-slip glaze meeting DIN 51097 standard, - toughness : from dual component resin capped with an acrylic layer, - innovative material : antimicrobial treatment incorporated into the acrylic (silver ions), - durable, strong, light : excellent compromise between durability, strength and weight Recommended drain art.-no. 19200, Ø 9 cm
    Specifikime teknike
    • Referencë unikeE62442
    • Familja e produkteveFLIGHT
    • Grupi i produkteveReceveur
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-05-23
    • Numri i botimit1
    • Gjatësia (mm)40
    • Gjerësia (mm)900
    • Thellësia (mm)900
    Të ngjashme
    • Projektuar nëFrancë
    • Weight Net (kg)24
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815

    Rajoni i disponueshëm

    Europe Africa
    Francë
    Marok
    Rusi
    Spanjë