FLIGHT - Rectangular shower tray 100 x 80 cm

FLIGHT - Rectangular shower tray 100 x 80 cm

Acrylic shower tray with 2-component mineral filler, size 100 x 80 x 4 cm - Anti-bacterial protection (silver ions), - floor-standing or inset, height 4 cm, - drain Ø 9 cm not included, - 10-year guarantee, - optional riser kit for min/max heights 10 - 14.5 cm cm. TOUGHNESS: From dual component resin capped with an acrylic layer FLIGHT TECHNOLOGY: Antimicrobial treatment incorporated into the acrylic (silver ions) HIGHLY RESISTANT: Excellent compromise between durability, strength and weight Recommended drain art.-no. 19200, Ø 9 cm
Specifikim
  • Rectangular shower tray Collection : FLIGHT - E62447 Dimensions : 100 x 80 x 4 cm Weight : 23 kg Material : Flight Installation type : Above-the-floor or inset Form: Rectangular Drain: Ø9 cm not included Optional: Riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard
Specifikime teknike
  • Referencë unikeE62447
  • Familja e produkteveFLIGHT
  • Grupi i produkteveReceveur
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-02-09
  • Numri i botimit1
  • Gjatësia (mm)40
  • Gjerësia (mm)1000
  • Thellësia (mm)800
Të ngjashme
  • Materiali kryesorAkrilon
  • Projektuar nëFrancë
  • Weight Net (kg)23
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 PërshkrimShower trays

Rajoni i disponueshëm

Europe Africa
Francë
Marok
Rusi
Spanjë